
ECA 61
087B1141
ECA 61, remote panel
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
087B1141
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 40 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Approval | CE |
| Approval standard | EMC - 89/336/EEC, 92/31/EEC, 93/68/EEC, EN 50081-1, EN 50082-1, 73/23/EEC, 93/68/EEC |
| Bus cable length [m] | 50 m |
| CE evaluated | Yes |
| Description | ECA 61, remote panel |
| DG Indicator Profile | Not relevant for dangerous goods |
| Grade of enclosure | IP20 |
| Material Description | ECA 61, remote panel |
Characteristic | Value |
|---|---|
| Mounting version | Wall mounting |
| Product group | Accessories - Electronic controllers |
| Product line | 08 |
| Product Type | ECA 61 |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -40 °C |
| Transport temperature [°C] [Max] | 70 °C |
| Transport temperature [°C] [Min] | -40 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.246 Kilogram |
| Net weight | 0.2 Kilogram |
| Volume | 0.954 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421062180 |
| Proposition 65 | Cancer and Reproductive Harm |