
084N0006
084N0006
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Accessory bag AKS 21A for 084N0000 |
| Packing format | Multi pack |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
Characteristic | Value |
|---|---|
| Product name | Accessory bag |
| Product Type | Accessory kit for AKS 21A |
| Quantity per packing format | 20 pc |
| Type designation | Accessory bag AKS 21A |
| Used for product | AKS 21 A 084N0000 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.029 Kilogram |
| Net weight | 0.029 Kilogram |
| Volume | 0.18 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255250463 |
| Proposition 65 | No significant risk |