
Refrig appliance control (TXV), EKC 202B
084B8691
Function: 3 Outputs,2 Temp.Sensors, DI, Supply voltage [V] AC: 230, Communication type: Optional MODBUS; Optional LON,, Packing format: Industrial pack, Quantity per packing format: 30
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B8691
Product specifications
Characteristic | Value |
|---|---|
| Application area | Refrigeration control |
| Approval | C-TICKCEEACIntertek Semco |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Communication type | Optional LON,Optional MODBUS |
| Controller type | Refrig. Controller (Temp) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display on front | Yes |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| Frequency [Hz] | 50/60 Hz |
| Function | 3 Outputs,2 Temp.Sensors, DI |
| Further information | Without connections plugs |
| Identical product | 084B8522 |
| In scope of WEEE | Yes |
| Material Description | DEL EKC 202B, Controller, Rusc, I-pack |
Characteristic | Value |
|---|---|
| Number of Compressors max. | 1 pc |
| Number of Evaporators max. | 1 pc |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Industrial pack |
| Power consumption [VA] | 2.0 VA |
| Product accessories | Electron. control accessories |
| Product group | Evaporator and room control |
| Product line | Electronic Controllers and Services |
| Product name | Refrig appliance control (TXV) |
| Product Type | EKC 202B |
| Quantity per packing format | 30 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
| Spec. Factory settings | YES |
| Supply voltage [V] AC | 230 V |
| Temp. sensor support | NTC-M2020PTC 1000Pt 1000 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.214 Kilogram |
| Net weight | 0.195 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.472 Liter |
| EAN/UPC | 5702428407540 |