
AK-PI 200
084B8591
Used for product: AK-PI 200, Packing format: Multi pack, Quantity per packing format: 20
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B8591
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 25 |
| Function | Data Comm. Module Danbuss |
| Further information | For AK-CC 450/550, AK-PI 200 |
| Material Description | DEL EKA 176A,Danbuss Module,Data comm. |
| Packing format | Multi pack |
| PFAS content [Yes/No] | No |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Communication module |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | EKA 176A |
| Used for product | AK-PI 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.082 Liter |
| EAN/UPC | 5702428412421 |