
Liquid injection controller, EKC 313
084B7253
Function: Cascade CO2, Supply voltage [V] AC: 24, Packing format: Multi pack, Quantity per packing format: 16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B7253
Product specifications
Characteristic | Value |
|---|---|
| Application area | Cascade Heat Exchanger |
| Approval | CELLC CDC TYSK |
| Capacity control mode | PI |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Condenser control type | Pressure/ Temperature |
| Controller type | Refrigeration Controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display on front | Yes |
| Fan control mode | PI |
| Frequency [Hz] | 50/60 Hz |
| Function | Cascade CO2 |
| I/O connectors max. | 8 pc |
| Material Description | DEL EKC 313, Controller, Cascade CO2 |
| Number of Sensor inputs | 2 pc |
Characteristic | Value |
|---|---|
| Other RoHS documentation | EAEU RoHS |
| Packing format | Multi pack |
| Power consumption [VA] | 8.0 VA |
| Product accessories | Electron. control accessories |
| Product features | CO2 compliantCascade controlPlugin slot |
| Product group | Compressor/condenser control |
| Product line | Electronic Controllers and Services |
| Product name | Liquid injection controller |
| Product Type | EKC 313 |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | No |
| Sensor type | PT 1000Pressure Sensor, AKS2050 |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
| Valve output type | ETS (EEV)ICMT+ICAD |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.328 Kilogram |
| Net weight | 0.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.533 Liter |
| EAN/UPC | 5702423294237 |