
Pack controller, EKC 331T
084B7105
Function: Compressor, Condenser, Supply voltage [V] AC: 230, Packing format: Multi pack, Quantity per packing format: 16
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B7105
Product specifications
Characteristic | Value |
|---|---|
| Application area | Capacity control |
| Approval | C-TICKCEEACLLC CDC TYSK |
| Capacity control input | Pressure/ Temperature |
| Capacity control mode | NZ |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compressor capacity mode | Step |
| Condenser control type | Pressure/ Temperature |
| Controller type | Capacity Controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display on front | Yes |
| Fan capacity control | Step |
| Fan control mode | NZ |
| Frequency [Hz] | 50/60 Hz |
| Function | Compressor, Condenser |
| I/O connectors max. | 8 pc |
Characteristic | Value |
|---|---|
| Material Description | DEL EKC 331T Controller Capacity w. temp |
| Number of Compressors max. | 4 pc |
| Number of fans max. | 5 pc |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Multi pack |
| Power consumption [VA] | 5.0 VA |
| Product accessories | Electron. control accessories |
| Product features | Night setbackPlugin slot |
| Product group | Compressor/condenser control |
| Product line | Electronic Controllers and Services |
| Product name | Pack controller |
| Product Type | EKC 331T |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
| Supply voltage [V] AC | 230 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.356 Kilogram |
| Net weight | 0.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.574 Liter |
| EAN/UPC | 5702428087858 |