
Media temperature controller, EKC 368
084B7079
Supply voltage [V] AC: 24, Packing format: Multi pack, Quantity per packing format: 16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B7079
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACLLC CDC TYSK |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| In scope of WEEE | Yes |
| Material Description | EKC 368 Media temp. controller |
| Mounting method | DIN rail |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Power consumption [VA] | 5.0 VA |
| Product accessories | Electron. control accessories |
| Product group | Evaporator and room control |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Media temperature controller |
| Product Type | EKC 368 |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
| Valve output type | KVS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.351 Kilogram |
| Net weight | 0.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.556 Liter |
| EAN/UPC | 5702428063807 |