
Gateway, AKA 242
084B2264
Controller type: Service Gateway, Further information: 9-12VA.C./D.C.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B2264
Product specifications
Characteristic | Value |
|---|---|
| Application area | Data communication |
| Communication type | DANBUSS |
| Controller type | Service Gateway |
| DG Indicator Profile | Not relevant for dangerous goods |
| Frequency [Hz] | 50/60 Hz |
| Function | Servicing |
| Further information | 9-12VA.C./D.C. |
| Material Description | DEL - AKA 242, Accessories, Service Gate |
| Packing format | Multi pack |
| Power consumption [W] | 2.5 W |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product Language | English |
| Product line | Electronic Controllers and Services |
| Product name | Gateway |
| Product Type | AKA 242 |
| Quantity per packing format | 18 pc |
| REACH Candidate List substances 0.1 | No |
| Supply voltage [V] AC | 12 V |
| Supply voltage [V] DC | 12 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.347 Kilogram |
| Net weight | 0.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.112 Liter |
| EAN/UPC | 5702428407489 |