
Gateway, AKA 241
084B2262
Controller type: Gateway, Further information: 9-12VA.C./D.C.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B2262
Product specifications
Characteristic | Value |
|---|---|
| Application area | Data communication |
| Communication type | DANBUSS |
| Controller type | Gateway |
| DG Indicator Profile | Contains Lithium Batteries |
| Frequency [Hz] | 50/60 Hz |
| Function | Basic-PC, Danbuss, RS232 |
| Further information | 9-12VA.C./D.C. |
| Material Description | DEL AKA 241 Accessories Basic PC-Gateway |
| Packing format | Multi pack |
| Power consumption [W] | 2.5 W |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product Language | English |
| Product line | Electronic Controllers and Services |
| Product name | Gateway |
| Product Type | AKA 241 |
| Quantity per packing format | 21 pc |
| REACH Candidate List substances 0.1 | No |
| Supply voltage [V] AC | 12 V |
| Supply voltage [V] DC | 12 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.239 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.941 Liter |
| EAN/UPC | 5702428407472 |