
Electron. control accessories, DEL AKA 211, Accessories, Cable filter
084B2238
Packing format: Multi pack, Quantity per packing format: 20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B2238
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Function | Cable filter for ETS valve |
| Material Description | DEL AKA 211, Accessories, Cable filter |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Cable filter |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | AKA 211 |
| Used for product | ETS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.156 Kilogram |
| Net weight | 0.13 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.47 Liter |
| EAN/UPC | 5702428128605 |