
Electron. control accessories, DEL Cable, 9/9 pole, PC to GW, AKA
084B2094
Packing format: Multi pack, Quantity per packing format: 7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B2094
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Cable 9/9 pole |
| Further information | PC to ADAP-KOOL, GW |
| Material Description | DEL Cable, 9/9 pole, PC to GW |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 7 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | AK 20 |
| Used for product | AKA |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.25 Kilogram |
| Net weight | 0.232 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.777 Liter |
| EAN/UPC | 5702428407595 |