
Local control panel, AKA 21
084B2002
Controller type: Danbuss Setting Module
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B2002
Product specifications
Characteristic | Value |
|---|---|
| Application area | Data communication |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Controller type | Danbuss Setting Module |
| Current consumption [mA] | 100 mA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Function | For Gateway AKA 24x |
| Material Description | DEL AKA 21, Controller accessories |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Electron. control accessories |
| Product Language | English |
| Product line | Electronic Controllers and Services |
| Product name | Local control panel |
| Product Type | AKA 21 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Supply voltage [V] DC | 5 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.334 Kilogram |
| Net weight | 0.22 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.003 Liter |
| EAN/UPC | 5702422015710 |