
Service kit, DGS
080Z2819
Gas detecting sensor version: Strobe & Horn
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080Z2822
080Z2819
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 25 |
| Equipment | Incl. push button |
| EU RoHS compliance | Yes |
| Gas detecting sensor version | Strobe & Horn |
| Material Description | DEL Strobe & Horn |
| Packing format | Single pack |
| PFAS content [Yes/No] | No |
| Power consumption [A] | 0.04 A |
| Product group | Sensors spare parts |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | Service kit |
| Product Type | DGS |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Relative humidity (RH) [%] [max] | 95 % RH |
| Relative humidity (RH) [%] [min] | 0 % RH |
| Supply voltage [V] DC [max] | 28.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -20 °C |
| Temperature range [°F] [max] | 158 °F |
| Temperature range [°F] [min] | -4 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.25 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.767 Liter |
| EAN/UPC | 5702428802383 |