
System manager, AK-SC 255
080Z2530
Controller type: System Controller, Application area: Monitoring system, Communication type: LON RS232; LON TP78; ETHER; MODBUS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080Z4028
080Z2530
Product specifications
Characteristic | Value |
|---|---|
| Application area | Monitoring system |
| Approval | C-TICKCEc UL us |
| CE evaluated | Yes |
| Communication type | ETHERLON RS232LON TP78MODBUS |
| Controller type | System Controller |
| Current consumption [mA] | 100 mA |
| DG Indicator Profile | Contains Lithium Batteries |
| Display on front | Yes |
| Frequency [Hz] | 50/60 Hz |
| Function | Supermarket Refrigeration con. |
Characteristic | Value |
|---|---|
| Material Description | DEL AK-SC255, BOX TP78 LOGGER |
| Packing format | Single pack |
| Power consumption [VA] | 21.6 VA |
| Product group | Supervisory solutions |
| Product line | Electronic Controllers and Services |
| Product name | System manager |
| Product Type | AK-SC 255 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.082 Kilogram |
| Net weight | 2.7 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428453554 |