
Accessories, Auxiliary Product
080Z0267
Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080Z0267
Product specifications
Characteristic | Value |
|---|---|
| Application area | Auxiliary Product |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DEL USB2-VE487- USB Adaptor/2.0-RS232 |
| Packing format | Single pack |
| Product group | Accessories, Auxiliary Product |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Accessories |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.998 Kilogram |
| Net weight | 0.998 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428456371 |