
Pack controller, AK-PC 781
080Z0186
Function: Pack w. Heat Reclaim, Supply voltage [V] AC: 24, Communication type: IO Extension; LON RS485, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080Z0191
080Z0186
Product specifications
Characteristic | Value |
|---|---|
| Addit. thermostats inputs max. | 5 pc |
| Addit.press.switche inputs max | 5 pc |
| Additional alarm inputs max. | 10 pc |
| Additional analog inputs max. | 5 pc |
| Analog inputs (AI) [pc] | 11 pc |
| Application area | Capacity control |
| Approval | C-TICKCEEACLLC CDC TYSKcURus |
| Capacity control input | Pressure/ Temperature |
| Capacity control mode | PI |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Communication type | IO ExtensionLON RS485RJ45 (RS232) to PC/ Display |
| Compressor capacity mode | Step/ Speed |
| Condenser control type | Pressure/ Temperature |
| Controller type | Pack Controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital outputs (DO) [pc] | 8 pc |
| Display - option | AK-MMIEKA 163BEKA 164BEKA 166 |
| Display on front | No |
| Enclosure rating IP | IP10 |
| EU RoHS compliance | Out of scope |
| Fan capacity control | Step/ Speed |
| Fan control mode | PI |
| Frequency [Hz] | 50/60 Hz |
Characteristic | Value |
|---|---|
| Function | Pack w. Heat Reclaim |
| Further information | Transcri.,Speed,CO2,HP,Oil,HR |
| I/O connectors max. | 120 pc |
| Material Description | DEL AK-PC 781, Pack Controller |
| No.of compr. safty signals max | 6 pc |
| No.of extention modules max. | 11 pc |
| Number of Compressors max. | 8 pc |
| Number of fans max. | 8 pc |
| Oil management | Yes, w. CO2 |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Single pack |
| Power consumption [VA] | 8.0 VA |
| Product features | CO2 compliantCondenser error monitoringExternal comm. includedFloating condenser pressureHeat recovery functionLoad sheddingNight setbackP0 optimizationPump controlThree way valve control |
| Product group | Compressor/condenser control |
| Product Language | ChineseCzechDanishDutchEnglishFinnishFrenchGermanItalianPolishPortugueseRussianSpanish |
| Product line | Electronic Controllers and Services |
| Product name | Pack controller |
| Product Type | AK-PC 781 |
| Programming tools | AK-ST 500 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Supply voltage [V] AC | 24 V |
| Supply voltage [V] DC | 24 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.934 Kilogram |
| Net weight | 0.645 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.248 Liter |
| EAN/UPC | 5702428463966 |