
EETa
080N0331
Used for product: EETa, Packing format: Industrial pack, Quantity per packing format: 100
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080N0331
Product specifications
Characteristic | Value |
|---|---|
| Cable length [m] | 4.000 m |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Function | EET, Com. cable for Octo |
| In scope of WEEE | Yes |
| Material Description | DEL Com.cable for Octo,4m, IP |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 100 pc |
| Terminals connector | SINGLE ROW 6P JST PHR-6 |
| Used for product | EETa |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.09 Kilogram |
| Net weight | 0.081 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.023 Liter |
| EAN/UPC | 5715162486467 |