
Accessories, electron. control
080N0029
Packing format: Industrial pack, Quantity per packing format: 54
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080N0029
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | DEL EKA 205 Bluetooth A.W/SupCap&RS485 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Accessories, electron. control |
| Product line | Electronic Controllers and Services |
| Product name | Accessory |
| Product Type | Accessory |
| Quantity per packing format | 54 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.013 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.012 Kilogram |