Danfoss logo
EKE 100 service cable

Electron. control accessories, Service cable

080G5067

Type designation: Service cable, Used for product: EKE 100 2V; EKE 110 1V; EKE 100 1V

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Material DescriptionService cable EKE 100 and 110 1m
Packing formatMulti pack
Product groupElectron. control accessories
Characteristic
Value
Product lineAir Conditioning and Commercial Refrigeration
Product nameCable
Product TypeAccessory
Quantity per packing format27 pc
REACH Candidate List substances 0.1No
RoHS compliantYes - RoHS ok
Type designationService cable
Used for productEKE 100 1VEKE 100 2VEKE 110 1V

General specifications

Characteristic
Value
Gross weight0.045 Kilogram
Net weight0.039 Kilogram
Characteristic
Value
Volume0.074 Liter
EAN/UPC5715255125532