
ERC 112
080G3389
Used for product: ERC 112, Packing format: Industrial pack, Quantity per packing format: 108
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G3389
Product specifications
Characteristic | Value |
|---|---|
| Cable length [m] | 4.000 m |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | ERC, Com. cable for Prosa |
| In scope of WEEE | Yes |
| Material Description | DEL Com.cable for Prosa,4m, IP |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 108 pc |
| REACH Candidate List substances 0.1 | No |
| Terminals connector | H.S.G JST PHR-6 |
| Used for product | ERC 112 |
| Used for product comments | ERC 112 w JST connector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.136 Kilogram |
| Net weight | 0.126 Kilogram |
| Volume | 0.437 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428921268 |
| Proposition 65 | No significant risk |