
Electron. control accessories, DEL-RSP 01, wire - 1000mm, Global, ERC Controllers
080G3371
Packing format: Industrial pack, Quantity per packing format: 42
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G3371
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECQCcURus |
| Cable length [m] | 1.000 m |
| CE evaluated | Yes |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Wire RSP 01 |
| Further information | 4.7K +/-20% Resistance |
| Material Description | DEL-RSP 01, wire - 1000mm, Global |
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | Spindle |
| Product Type | Accessory |
| Quantity per packing format | 42 pc |
| REACH Candidate List substances 0.1 | No |
| Supply voltage [V] AC | 5 V |
| Supply voltage [V] DC | 5.00 V |
| Terminals connector | 3-pole RAST2.5 Edge connector |
| UL evaluated | Yes |
| Used for product | ERC Controllers |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.066 Kilogram |
| Net weight | 0.066 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.243 Liter |
| EAN/UPC | 5702428441445 |