
ERC series
080G3336
Used for product: ERC series, Packing format: Industrial pack, Quantity per packing format: 108
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080G3342
080G3336
Product specifications
Characteristic | Value |
|---|---|
| Cable length [m] | 3.00 m |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Function | Door Sensor cable & connector |
| In scope of WEEE | Yes |
| Material Description | DEL Cable&connector, 3M (Door sensor) |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 108 pc |
| Used for product | ERC series |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.099 Kilogram |
| Net weight | 0.098 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.219 Liter |
| EAN/UPC | 5702428429283 |