
ERC series
080G3334
Used for product: ERC series, Packing format: Industrial pack, Quantity per packing format: 108
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080G3341
080G3334
Product specifications
Characteristic | Value |
|---|---|
| Cable length [m] | 2.000 m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Door Sensor cable & connector |
| Material Description | DEL - Cable&connector, 2M (Door sensor) |
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 108 pc |
| REACH Candidate List substances 0.1 | No |
| Used for product | ERC series |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.067 Kilogram |
| Net weight | 0.066 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.221 Liter |
| EAN/UPC | 5702428430784 |