
Electronic refrigerat. control, ERC 211
080G3288
Digital inputs (DI) [pc]: 0, Supply voltage [V] AC: 197 - 250, Packing format: Industrial pack, Quantity per packing format: 30
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080G3459
080G3288
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 2 pc |
| Application area | Glass door merchandising |
| Approval | CECQCEACENECNSFcURus |
| CE evaluated | Yes |
| China RoHS compliance | Yes with exemptions |
| Contains batteries | No |
| Controller type | Commercial Refrigeration |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 0 pc |
| Digital outputs (DO) [pc] | 1 pc |
| Display colour | Red |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I6(c) |
| Frequency [Hz] | 50/60 Hz |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | DEL ERC 211,Controller, RED LED,230V,I-P |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Industrial pack |
| Product accessories | Electron. control accessories |
| Product group | Temperature controllers |
| Product line | Electronic Controllers and Services |
| Product name | Electronic refrigerat. control |
| Product Type | ERC 211 |
| Quantity per packing format | 30 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 2c9550d9-2fd2-41c8-91e9-8b1b0d9c639d |
| SCIP dossier product name | ERC21x, EKC 22x |
| Serviceable | No |
| Supply voltage [V] AC [max] | 250 V |
| Supply voltage [V] AC [min] | 197 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 238 Gram |
| Net weight | 172 Gram |
| Volume | 0.465 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428899284 |
| Proposition 65 | Cancer and Reproductive Harm |