
Electronic refrigerat. control, ERC 112C
080G3202
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080G3489
080G3202
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 4 pc |
| Application area | Glass door merchandising |
| Approval | CECQCEACENECLLC CDC TYSKNSFcURus |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Controller type | Commercial Refrigeration |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 1 pc |
| Digital outputs (DO) [pc] | 4 pc |
| Display colour | Red |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I |
| Frequency [Hz] | 50/60 Hz |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | DEL ERC 112C Red LED, GDM |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Industrial pack |
| Product accessories | Electron. control accessories |
| Product group | Temperature controllers |
| Product line | Electronic Controllers and Services |
| Product name | Electronic refrigerat. control |
| Product Type | ERC 112C |
| Quantity per packing format | 27 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 100 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.128 Kilogram |
| Net weight | 0.12 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.417 Liter |
| EAN/UPC | 5702428481083 |