
Electronic refrigerat. control, ERC 101A
080G3133
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080G3231
080G3133
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 2 pc |
| Application area | Glass door merchandising |
| Approval | CECQCEACENECLLC CDC TYSKNSFcURus |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Controller type | Commercial Refrigeration |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 1 pc |
| Digital outputs (DO) [pc] | 1 pc |
| Display colour | Blue |
| Frequency [Hz] | 50/60 Hz |
| Material Description | DEL ERC 101, Blue LED, w/o Buzzer, Glob |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product accessories | Electron. control accessories |
| Product group | Temperature controllers |
| Product line | Electronic Controllers and Services |
| Product name | Electronic refrigerat. control |
| Product Type | ERC 101A |
| Quantity per packing format | 1 pc |
| Serviceable | No |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 100 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.093 Kilogram |
| Net weight | 0.092 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.281 Liter |
| EAN/UPC | 5702428842396 |