
MCX series
080G0181
Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 50
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G0181
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Connectors kit |
| Material Description | DEL ACCCNX Connectors MCX15B |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | Connector |
| Product Type | Accessory |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | ACCCNX |
| Used for product | MCX series |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.168 Kilogram |
| Net weight | 0.165 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.273 Liter |
| EAN/UPC | 5702423284689 |