Brazed plate heat exchanger, SL32TL-1, Number of plates: 60
079U2217
30 bar, Brazing material: Copper
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
079U2217
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| Brazing material | Copper |
| Category | II |
| China RoHS compliance | Yes |
| Connection length 1 [mm] | 27 mm |
| Connection length 2 [mm] | 27 mm |
| Connection size 1 | 1 |
| Connection size 2 | 1 |
| Connection standard | ISO 7 |
| Connection type 1 | R |
| Connection type 2 | R |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Horizontal center porthole [mm] | 50 mm |
| In scope of WEEE | No |
| Manufacturer's name | Danfoss |
| Material Description | SL32TL-1-60_2_30_S1_4B1 |
| Material Description (Short Te | SL32TL-1-60_2_30_S1_4B1 |
| Number Of Passes | 1 |
Characteristic | Value |
|---|---|
| Number of plates | 60 |
| Packing format | Single pack |
| Plate material no. | 1.4404 |
| Plate pattern | TL |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Brazed plate heat exchanger |
| Product Type | SL32TL-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Temperature range [°C] [max] | 225 °C |
| Temperature range [°C] [min] | -196 °C |
| Total height without feet [mm] | 308 mm |
| Total width [mm] | 108 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Vertical center porthole 1[mm] | 250 mm |
| Vertical center porthole 2[mm] | 250 mm |
| Volume per channel 1 [l] | 0.049 L |
| Volume per channel 2 [l] | 0.049 L |
| Working pressure side 1 [bar] [Max] | 30 bar |
| Working pressure side 2 [bar] [Max] | 30 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.52 Kilogram |
| Net weight | 9.52 Kilogram |
| Volume | 15.84 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425182983 |
| Proposition 65 | Cancer and Reproductive Harm |