
Accessories, ETP
077F8560
Used for product: ETC Controllers
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
077F8560
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | DEL-Handknob, White |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Accessories |
| Product Type | ETP |
| Quantity per packing format | 480 pc |
| Used for product | ETC Controllers |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.005 Kilogram |
| Net weight | 0.004 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.024 Liter |
| EAN/UPC | 5702428405126 |