
Electronic thermostat control, ETC 1H1
077F1399
Function: Standard thermostat, Supply voltage [V] AC: 230, Packing format: Industrial pack, Quantity per packing format: 120
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
077F1399
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECQCEACENECLLC CDC TYSKNSFcURus |
| Aux. contacts, NO [pc] | 0 pc |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Coating | Coated PCB |
| Cold cut-out [°C] | 0.0 °C |
| Cold cut-out [°F] | 32.0 °F |
| Cold difference [°C] | 1.0 °C |
| Cold difference [°F] | 33.8 °F |
| Contains batteries | No |
| Defrost sensor type | 077F8750 - 8768077F8780 - 8798 |
| Defrost temp. [°C] | 5.00 °C |
| Defrost temp. [°F] | 41.00 °F |
| Defrost type | Method 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 25 |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(c)-I7(a) |
| Frequency [Hz] | 50/60 Hz |
| Function | Standard thermostat |
| In scope of WEEE | Yes |
| Main relay rating | 16(16) A |
| Material Description | DEL ETC 1H1 El.Thermostat,230V Std.Sampl |
| Min. Off time [s] | 300 s |
Characteristic | Value |
|---|---|
| Min. On time [s] | 300 s |
| Number of terminals [pcs] | 3 pc |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Industrial pack |
| PFAS content [Yes/No] | No |
| Product accessories | Electron. control accessories |
| Product group | Temperature controllers |
| Product line | Electronic Controllers and Services |
| Product name | Electronic thermostat control |
| Product Type | ETC 1H1 |
| Quantity per packing format | 120 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4f1b5855-13f1-4bd1-94f4-60b28ef56617 |
| SCIP dossier product name | ETC 1H |
| Serviceable | No |
| Spade terminal size [mm] | 6.3 x 0.8 mm tab |
| Spindle | With stop |
| Supply voltage [V] AC | 230 V |
| Temp. sensor type | 077F8751 - 8769 |
| Temp. setting | Knob |
| UL evaluated | Yes |
| Warm cut-out [°C] | 10.0 °C |
| Warm cut-out [°F] | 50.0 °F |
| Warm difference [°C] | 1.0 °C |
| Warm difference [°F] | 33.8 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.064 Kilogram |
| Net weight | 0.053 Kilogram |
| Volume | 0.196 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428434942 |
| Proposition 65 | Cancer and Reproductive Harm |