
Electronic thermostat control, ETC 1H3
077F1397
Function: Standard thermostat, Supply voltage [V] AC: 230, Packing format: Industrial pack, Quantity per packing format: 120
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080N0015
077F1397
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECQCEACENECLLC CDC TYSKNSFcURus |
| Aux. contacts rating | 5A (MK4,MK6) |
| Aux. contacts, NO [pc] | 2 pc |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Coating | Coated PCB |
| Cold cut-out [°C] | 0.0 °C |
| Cold cut-out [°F] | 32.0 °F |
| Cold difference [°C] | 1.0 °C |
| Cold difference [°F] | 33.8 °F |
| Contains batteries | No |
| Defrost sensor type | 077F8750 - 8768077F8780 - 8798 |
| Defrost temp. [°C] | 5.00 °C |
| Defrost temp. [°F] | 41.00 °F |
| Defrost type | Method 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 25 |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(c)-I7(a) |
| Frequency [Hz] | 50/60 Hz |
| Function | Standard thermostat |
| In scope of WEEE | Yes |
| Main relay rating | 16(16) A |
| Material Description | DEL ETC 1H3 El.Thermostat,230VStd.Sampl |
| Min. Off time [s] | 300 s |
Characteristic | Value |
|---|---|
| Min. On time [s] | 300 s |
| Number of terminals [pcs] | 6 pc |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Industrial pack |
| PFAS content [Yes/No] | No |
| Product accessories | Electron. control accessories |
| Product group | Temperature controllers |
| Product line | Electronic Controllers and Services |
| Product name | Electronic thermostat control |
| Product Type | ETC 1H3 |
| Quantity per packing format | 120 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4f1b5855-13f1-4bd1-94f4-60b28ef56617 |
| SCIP dossier product name | ETC 1H |
| Serviceable | No |
| Spade terminal size [mm] | 6.3 x 0.8 mm tab |
| Spindle | With stop |
| Supply voltage [V] AC | 230 V |
| Temp. sensor type | 077F8751 - 8769 |
| Temp. setting | Knob |
| UL evaluated | Yes |
| Warm cut-out [°C] | 10.0 °C |
| Warm cut-out [°F] | 50.0 °F |
| Warm difference [°C] | 1.0 °C |
| Warm difference [°F] | 33.8 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.069 Kilogram |
| Net weight | 0.055 Kilogram |
| Volume | 0.197 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428434966 |
| Proposition 65 | Cancer and Reproductive Harm |