
Pressure transmitter, DST P140, 0 bar - 4 bar, 0 psi - 58 psi
075G4065
Electrical connection: Round Packard Metri-Pack, Pressure connection type: G, Specification key: DST P140-1626-C2GB04-2
075G4065
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin A |
| + output | Pin C |
| + supply | Pin B |
| Ambient temperature range [°C] [max] | 100 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Approval | C UL US UL RecognizedCE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 100 °C |
| Compensated temp. range [°C] [min] | -20 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Round Packard Metri-Pack |
| Electrical connection size | 3 pin |
| Electrical connection standard | 150.2 SERIES |
| Electrical Connector Colour | Black |
| Enclosure rating IP | IP69K |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Housing material | 304L |
| Identical product | 075G1088 |
| In scope of WEEE | Yes |
| Material Description | Sensor DST P140 Ratiometric(0-4 bar Abs) |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -20 °C |
| Output signal | Ratio metric |
| Overload pressure max. [bar] | 16.0 bar |
Characteristic | Value |
|---|---|
| Overload pressure max. [psi] | 232 psi |
| Packing format | Industrial pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 1/4-A |
| Pressure connection standard | ISO 1179-2 |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 4.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 58.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Absolute |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P140 |
| Pulse-snubber | No |
| Quantity per packing format | 60 pc |
| Ratiometric of Vsupply [%] [max] | 90.0 % RH |
| Ratiometric of Vsupply [%] [min] | 10.0 % RH |
| REACH Candidate List substances 0.1 | No |
| Response time max. [ms] | 2 ms |
| Specification key | DST P140-1626-C2GB04-2 |
| Supply voltage [V] DC | 5.00 V |
| TEB inside CTR ±FS [%] | 3.00 % RH |
| UL evaluated | Yes |
| Wetted part material | 304L/316L |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.071 Kilogram |
| Net weight | 0.059 Kilogram |
| Volume | 0.16 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424231026 |
| Proposition 65 | No significant risk |