
Non-standard Motorized control valves, NRV EF PN25 DN20 I-p
065B8225
NRV EF PN25 DN20 I-p
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
065B8225
Product specifications
Characteristic | Value |
|---|---|
| Description | NRV EF PN25 DN20 I-p |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | NRV EF PN25 DN20 I-p |
| Product group | Motorized control valves |
Characteristic | Value |
|---|---|
| Product line | 08 |
| Product Type | Non-standard Motorized control valves |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5022516a-2a85-4d12-8da0-b33e64f9a0c8 |
| SCIP dossier product name | 065B8225 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.228 Kilogram |
| Net weight | 0.228 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104505343 |
| Proposition 65 | Cancer and Reproductive Harm |