
Non-standard Motorized control valves, Airvent PN10 DN15 I-p
065B8223
Airvent PN10 DN15 I-p
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
065B8223
Product specifications
Characteristic | Value |
|---|---|
| Description | Airvent PN10 DN15 I-p |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Airvent PN10 DN15 I-p |
| Product group | Motorized control valves |
Characteristic | Value |
|---|---|
| Product line | 08 |
| Product Type | Non-standard Motorized control valves |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.154 Kilogram |
| Net weight | 0.154 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104505329 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |