
Non-standard Motorized control valves, BVR-D PN40 DN15 I-p
065B8216
BVR-D PN40 DN15 I-p
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
065B8216
Product specifications
Characteristic | Value |
|---|---|
| Description | BVR-D PN40 DN15 I-p |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | BVR-D PN40 DN15 I-p |
| Product group | Motorized control valves |
Characteristic | Value |
|---|---|
| Product line | 08 |
| Product Type | Non-standard Motorized control valves |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5022516a-2a85-4d12-8da0-b33e64f9a0c8 |
| SCIP dossier product name | 065B8216 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.025 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104505190 |
| Proposition 65 | Cancer and Reproductive Harm |