
Non-standard Motorized control valves, BVR-F PN40 DN15 I-p
065B8203
BVR-F PN40 DN15 I-p
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
065B8203
Product specifications
Characteristic | Value |
|---|---|
| Description | BVR-F PN40 DN15 I-p |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | BVR-F PN40 DN15 I-p |
| Product group | Motorized control valves |
Characteristic | Value |
|---|---|
| Product line | 08 |
| Product Type | Non-standard Motorized control valves |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 170bbbed-47e4-4f08-8fd5-923eb681972d |
| SCIP dossier product name | 065B8203 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.22 Kilogram |
| Net weight | 0.22 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104505282 |
| Proposition 65 | Cancer and Reproductive Harm |