
Non-standard Motorized control valves
065B3090
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
065B3090
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | BVR-A ball valve PN25 DN25 |
| Product group | Motorized control valves |
| Product line | 08 |
Characteristic | Value |
|---|---|
| Product Type | Non-standard Motorized control valves |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b01f1b1b-bd31-4fbc-b796-bb6149e9410a |
| SCIP dossier product name | 065B3090 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.365 Kilogram |
| Net weight | 0.365 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428920339 |
| Proposition 65 | Cancer and Reproductive Harm |