Danfoss logo
Pressure transmitter, No plug, 4 pin, G1/4

Pressure transmitter, MBS 3000, 0 bar - 16 bar, 0 psi - 232 psi

060G6785

Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2211-A0GB04-2

Product specifications

Characteristic
Value
- supplyPin 2
+ supplyPin 1
Accuracy, max. +/- FS [%]1.00 % RH
Accuracy, typical +/- FS [%]0.5 % RH
Adj. zero point and spanNo
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]185 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalATEXC UL US UL RecognizedCE
CE evaluatedYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]80 °C
Compensated temp. range [°C] [min]0 °C
Compensated temp. range [°F] [max]176 °F
Compensated temp. range [°F] [min]32 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/FemaleMale
Electrical connectionAngular connector
Electrical connection size4 pin
Electrical connection standardEN 175301-803-A
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flush diaphragmNo
High Clipping Level22.40
In scope of WEEEYes
Intrinsically safeNo
Low Clipping level3.60
Material DescriptionSensor MBS 3000-2211-A0GB04-2
Medium temperature range [°C] [max]85 °C
Medium temperature range [°C] [min]-40 °C
Characteristic
Value
Medium temperature range [°F] [max]185 °F
Medium temperature range [°F] [min]-40 °F
Non-linearity BFSL ±FS [%]0.50 % RH
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Overload pressure max. [bar]96.0 bar
Overload pressure max. [psi]1392 psi
Packing formatMulti pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size1/4
Pressure connection standardDIN 3852-EISO 1179-2 (Form E)
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]16.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]232.00 psi
Pressure range [psi] [min]0.00 psi
Pressure unit referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 3000
Pulse-snubberNo
Quantity per packing format20 pc
REACH Candidate List substances 0.1Lead (CAS no. 7439-92-1)
Response time max. [ms]4 ms
SCIP dossier no.16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product nameAKS/MBS
Specification keyMBS 3000-2211-A0GB04-2
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]9.00 V
UL evaluatedYes

General specifications

Characteristic
Value
Gross weight0.142 Kilogram
Net weight0.125 Kilogram
Volume0.253 Liter
Characteristic
Value
EAN/UPC5702428558525
Proposition 65Cancer and Reproductive Harm