Circuit breaker, CTI 15
047B3056
Used for product: Motors, Function: Overload and short-c. protect, Breaking cap. Ics, 380-415 V: 30, Max. load, AC-3 [kW]: 1.5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
047B3056
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACLLC CDC TYSKUKCAc UL us |
| Breaking cap. Ics, 380-415 V | 30 kA |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Current range [A] [max] | 4.00 A |
| Current range [A] [min] | 2.50 A |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Overload and short-c. protect |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | CTI 15 Circuit breaker M/23 |
| Max. load, AC-3 [kW] | 1.50 kW |
| Max. trip current [A] | 44.0 A |
| Packing format | Multi pack |
| Product group | Contactors and motor starters |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Circuit breaker |
| Product Type | CTI 15 |
| Quantity per packing format | 23 pc |
| REACH Candidate List substances 0.1 | No |
| UL approval file name | E148460 |
| UL evaluated | Yes |
| Used for product | Motors |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.304 Kilogram |
| Net weight | 0.304 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.398 Liter |
| EAN/UPC | 5702423188079 |