
Solenoid coil, AZ024DS, DIN Spade, null: 24, Multi pack
042N7617
Electrical connection: DIN Spade, null: 24, Enclosure rating IP: IP00
042N7617
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 9 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | DIN Spade |
| Coil design standard | UL 429 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | DIN Spade |
| Electrical connection size | 6.3 mm x 0.8 mm |
| Electrical connection standard | EN175301-803 |
| Electrical connector | 3 x spades |
| Enclosure rating IP | IP00 |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
| Material Description | Coil AZ024DS 24V DC |
| Packing format | Multi pack |
| Parts Program name | EV220SEV220T |
| Power consumption [W] DC | 6.5 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | AZ024DS |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances 0.1 | No |
| Rel. Humidity [% RH] [max] | 97 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Rel. Humidity conditions | Non-condensation |
| SCIP dossier product name | Solenoid coils |
| Serviceable | No |
| Supply voltage [V] DC | 24.00 V |
| Type designation | AZ024DS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.126 Kilogram |
| Net weight | 0.117 Kilogram |
| Volume | 0.084 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428971126 |
| Proposition 65 | Cancer and Reproductive Harm |