
Contactor, CI 25
037H405132
Main contacts: 3, AC-1 load Ith, open: 40, Coil voltage @ 50 Hz: 220 - 230, Coil voltage @ 60 Hz: 220
037H405132
Product specifications
Characteristic | Value |
|---|---|
| AC-1 load Ith, open | 40.0 A |
| AC-1 load Ithe, enclosure | 25.0 A |
| AC-3 load Ie | 25.0 A |
| AC-3 power @ 220-240 V | 5.5 kW |
| AC-3 power @ 380-690 V | 11.0 kW |
| Approval | CECMIMEACLLC CDC TYSKUKCAUL |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Coil voltage @ 50 Hz [max] | 230 V |
| Coil voltage @ 50 Hz [min] | 220 V |
| Coil voltage @ 60 Hz | 220 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Identical product | 037H0051 |
| In scope of WEEE | Yes |
| Main contacts | 3 |
| Material Description | CI 25 Contactor 5.5kW@220-240V I/25 |
| Max. add-on aux. contacts | 4 |
| Packing format | Industrial pack |
| Product group | Contactors and motor starters |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Contactor |
| Product Type | CI 25 |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances 0.1 | No |
| UL approval file name | E63581 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.341 Kilogram |
| Net weight | 0.333 Kilogram |
| Volume | 0.45 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423002641 |
| Proposition 65 | Cancer and Reproductive Harm |