
Contactor, CI 37
037H005632
Main contacts: 3, AC-1 load Ith, open: 80, Coil voltage @ 50 Hz: 220 - 230, Coil voltage @ 60 Hz: 220
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
037H005632
Product specifications
Characteristic | Value |
|---|---|
| AC-1 load Ith, open | 80.0 A |
| AC-1 load Ithe, enclosure | 63.0 A |
| AC-3 load Ie | 37.0 A |
| AC-3 power @ 220-240 V | 10.0 kW |
| AC-3 power @ 380-690 V | 18.5 kW |
| Approval | CEEACLLC CDC TYSKUKCAUL |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil voltage @ 50 Hz [max] | 230 V |
| Coil voltage @ 50 Hz [min] | 220 V |
| Coil voltage @ 60 Hz | 220 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Identical product | 037H005632 |
| In scope of WEEE | Yes |
| Main contacts | 3 |
| Material Description | CI 37 Contactor 10.0kW@220-240V M/18 |
| Max. add-on aux. contacts | 4 |
| Packing format | Multi pack |
| Product group | Contactors and motor starters |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Contactor |
| Product Type | CI 37 |
| Quantity per packing format | 18 pc |
| REACH Candidate List substances 0.1 | No |
| UL approval file name | E63581 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.81 Kilogram |
| Net weight | 0.764 Kilogram |
| Volume | 1.13 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423053278 |
| Proposition 65 | Cancer and Reproductive Harm |