
Grease, Service kit, Multi pack, 25 pc
027H0357
Product type: Service kit
027H0357
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICAD 1200A/ICM Grease/EPDM kit |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICAD spare parts |
| Product line | Industrial Refrigeration |
| Product name | Grease |
| Product Type | Service kit |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances 0.1 | No |
| Used for product | ICAD 1200AICAD 600A-TSICM 40-150ICMTS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.034 Kilogram |
| Net weight | 0.024 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.231 Liter |
| EAN/UPC | 5715162147900 |