Welding Flange
027F0071
027F0071
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 1/4 in |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange form | Oval |
Characteristic | Value |
|---|---|
| Material Description | PM5-25 Sml. 1 1/4" oval Soc. weld. fl. |
| Packing format | Multi pack |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Welding flange |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.538 Kilogram |
| Net weight | 1.528 Kilogram |
| Volume | 1.607 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428292429 |
| Proposition 65 | Cancer and Reproductive Harm |