
SGP 16 I, Sight glass, Flare, 16 mm, Flare, 16 mm
014L0026
Inlet connection type: Flare, Inlet size [mm]: 16, Outlet connection type: Flare, Outlet size [mm]: 16, Packing format: Multi pack, Quantity per packing format: 36
014L0026
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEAC |
| Approval file name | REF. LIQUID INDICATOR 76H4 |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| Connection material | Brass |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Green: max moist con@25 °C | R22: 150 ppm |
| Green: max moist con@43 °C | R22: 250 ppm |
| Identical product | 014L0265 |
| Inlet connection type | Flare |
| Inlet Internal/External | Internal |
| Inlet size [in] | 5/8 in |
| Inlet size [mm] | 16.00 mm |
| Material Description | SGP 16 I Sight Glass E&I M/36 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Moisture indicator | I indicator |
| Outlet connection type | Flare |
| Outlet Internal/External | External |
| Outlet size [in] | 5/8 in |
Characteristic | Value |
|---|---|
| Outlet size [mm] | 16.00 mm |
| Packing format | Multi pack |
| Product accessories | Generic accessories |
| Product group | Sight glasses |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass |
| Product Type | SGP 16 I |
| Quantity per packing format | 36 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9) |
| Refrigerants | R22 |
| SCIP dossier no. | 967c0700-c0a7-4862-a521-6146e31f5313 |
| SCIP dossier product name | SG & SGP with indicator |
| Serviceable | No |
| Temperature range [°C] [max] | 80 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 175 °F |
| Temperature range [°F] [min] | -58 °F |
| UL approval file name | REF. LIQUID INDICATOR 76H4 |
| UL approved refrigerants | R22 |
| UL evaluated | Yes |
| Yellow: min moist con@25 °C | R22: 300 ppm |
| Yellow: min moist con@43 °C | R22: 500 ppm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.326 Kilogram |
| Net weight | 0.307 Kilogram |
| Volume | 0.283 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428838542 |
| Proposition 65 | Cancer and Reproductive Harm |