Blister, RTRW-K, RLV-KS, ½", Angle
013G7058
RTRW-K + RLV-KS 1/2" angle
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G7058
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Colour | White RAL 9016 |
| Connection type to valve | M30x1.5 |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | RTRW-K + RLV-KS 1/2" angle |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | RLV-KS lockshield 15 an. RTRW-K blister |
| Packaging type | Blister |
| Product group | TRV set |
| Product line | 03 |
| Product Type | RTRW-K + RLV-KS |
Characteristic | Value |
|---|---|
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-KS |
| SCIP dossier no. | 4f622f89-a27f-4da9-b961-1e1dd9133553 |
| SCIP dossier product name | RLV-KS & RTRW-K Set |
| Sensor design | RTRW-K |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Without tailpiece |
| UL evaluated | No |
| Valve size | ½" |
| Valve type | no valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.92 Kilogram |
| Net weight | 0.592 Kilogram |
| Volume | 0.002 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 4620003280382 |
| Proposition 65 | Cancer and Reproductive Harm |