
Lance Valves, RTR 15/6T, Wall connection
013G7010
RA 15/6T special lance (bypass) valve for radiator side connection
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G7010
Product specifications
Characteristic | Value |
|---|---|
| Application | 1-pipe system |
| CE evaluated | Out of scope |
| Connection size in | Rp 1/2 |
| Connection size out | R 1/2 |
| Contains batteries | No |
| Description | RA 15/6T special lance (bypass) valve for radiator side connection |
| Design | Wall connection |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Flow temperature [°C] [Max] | 120 °C |
| Kvs values [m³/h] | 2.00 m³/h |
Characteristic | Value |
|---|---|
| Material Description | RTR 15/6T |
| Product group | Lance Valves |
| Product line | 03 |
| Product Type | RTR 15/6T |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b15d8075-3f95-4c74-aba4-ad371189fd70 |
| SCIP dossier product name | RTR 15/6T & 15/6TB Radiator valve |
| Test pressure [bar] | 16 bar |
| UL evaluated | Out of scope |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.537 Kilogram |
| Net weight | 0.516 Kilogram |
| Volume | 0.993 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425126277 |
| Proposition 65 | Cancer and Reproductive Harm |