Lance Valves, RA-PL/PR, Angle right
013G3242
RA-PR lance valve right set with sensor
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G3242
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE evaluated | Out of scope |
| Connection size in | G 3/4 A |
| Connection size out | R 1/2 |
| Description | RA-PR lance valve right set with sensor |
| Design | Angle right |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Flow temperature [°C] [Max] | 120 °C |
| Kvs values [m³/h] | 0.73 m³/h |
Characteristic | Value |
|---|---|
| Material Description | Lance valve, package solution, right |
| Product group | Lance Valves |
| Product line | 03 |
| Product Type | RA-PL/PR |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4772c1e5-991a-4198-9a26-d5654ab6d5c1 |
| SCIP dossier product name | RA-PL Lance valve |
| Test pressure [bar] | 16 bar |
| UL evaluated | Out of scope |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.496 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420128337 |
| Proposition 65 | Cancer and Reproductive Harm |