Radiator Valves, Steel valves, STV, 1", Straight
013G2196
Steel valve assembly, welded connection, with RTR 7097 sensor
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G2196
Product specifications
Characteristic | Value |
|---|---|
| Application | 1-pipe system |
| CE evaluated | No |
| Connection size in | 1" |
| Connection size out | 1" |
| Connection types | Soldering |
| Contains batteries | No |
| Description | Steel valve assembly, welded connection, with RTR 7097 sensor |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.20 bar |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Material Description | Steel valve 1pipe assembly STV-1 + RA297 |
Characteristic | Value |
|---|---|
| Presetting | no |
| Product group | Radiator Valves |
| Product line | 03 |
| Product Type | Steel valves |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 48d85a35-3ba8-4608-b2a8-c40812307b01 |
| SCIP dossier product name | Steel valve, 1-pipe set |
| Tailpiece type | Soldered |
| Test pressure [bar] | 25 bar |
| UL evaluated | No |
| Valve size | 1" |
| Valve type | STV |
| Working pressure [bar] [Max] | 16 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |