
Artificial, RTR 2000, RTR-N, DN 15, Angle
013G2173
RTR-N valve, RTR 7090 sensor
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G2173
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Description | RTR-N valve, RTR 7090 sensor |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | RA-N 15 A set (valve and sensor) |
| Packaging type | Artificial |
| Product group | TRV set |
| Product line | 03 |
| Product Type | Artificial GAS + RTR-N |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Characteristic | Value |
|---|---|
| RLV type | no RLV |
| SCIP dossier no. | cd0278a5-6149-4ef9-b220-04de0c951de4 |
| SCIP dossier product name | RTR-N Set 2 |
| Sensor design | RTR 2000 |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 26 °C |
| Sensor setting temperature [°C] [Min] | 5 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| UL evaluated | No |
| Valve size | DN 15 |
| Valve type | RTR-N |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.402 Kilogram |
| Net weight | 0.402 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |